Cat 6A F/UTP Cable, LSHF/LSZH, Gray, 1000 ft (305 m), Reel
101-FTPAZ-MSS
Leviton Category 6A F/UTP cables exceed Category 6A performance standards. They are rated to 500 MHz and are suitable for use in all Class EA structured wiring cable systems. The applications supported include 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet, and broadband video transmissions at frequencies up to 500 MHz.
Color: Gray
Country of Origin : Taiwan
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Category Rating : Cat 6A
Color : Gray
Construction : F/UTP
Flame Rating : LSHF/LSZH
Length : 1000 ft (305 m)
Packaging : Reel
Features & Benefits
- 23 AWG solid annealed copper wire
- 4 twisted pairs individually shielded and cabled together providing EMI immunity
- Overall braided shield for improved shielding efficiency, increased mechanical robustness and heat dissipation
- Available in a range of HFFR-LS (Halogen Free Flame Retardant – Low Smoke) jacket materials to suit a variety of installation environments and color coded for identification
- CE marked for CPR