Loading...

Cat 6A F/UTP Cable, LSHF/LSZH, Blue, 1000 ft (305 m), Reel

100-FTPAZ-MLS

Leviton Category 6A F/UTP cables exceed Category 6A performance standards. They are rated to 500 MHz and are suitable for use in all Class EA structured wiring cable systems. The applications supported include 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet, and broadband video transmissions at frequencies up to 500 MHz.

Color: Blue

Country of Origin : Taiwan

Specifications

Documents

Technical Information

  • Product Features

    Product Family : Copper Cable

    Category Rating : Cat 6A

    Color : Blue

    Construction : F/UTP

    Flame Rating : LSHF/LSZH

    Length : 1000 ft (305 m)

    Packaging : Reel

Features & Benefits

  • 23 AWG solid annealed copper wire
  • 4 twisted pairs individually shielded and cabled together providing EMI immunity
  • Overall braided shield for improved shielding efficiency, increased mechanical robustness and heat dissipation
  • Available in a range of HFFR-LS (Halogen Free Flame Retardant – Low Smoke) jacket materials to suit a variety of installation environments and color coded for identification
  • CE marked for CPR

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications