Loading...

LANMARK-2000 Premium Cat 6 U/UTP Patch Cable, Blue, 1000 ft (305 m) Reel

10033822

The LANMARK-2000 cable series is comprised of ANSI/TIA/EIA Category 6 compliant cables that are specified and tested to 500 MHz. LANMARK-2000 is a true multimedia cable and is specifically designed to handle voice, video and data simultaneously. The useable bandwidth allows for the convergence o fanalog video, voice and data onto one cable simultaneously. This convergence of technologies simplifies even the most dynamic network.LANMARK-2000 is Berk-Tek’s highest performing Enhanced Category 6 cable available. Every key electrical property for LANMARK-2000 has been improved when measured against the ANSI/TIA-568.2-D standard. This improvement in electrical performance ensures that transmitted signals will be stronger and less susceptible to outside interference, resulting in more robust network performance.

Color: Blue

Country of Origin : United States

Specifications

Documents

Technical Information

  • Product Features

    Product Family : Copper Cable

    Brand : LANMARK-2000

    Category Rating : Cat 6

    Color : Blue

    Construction : U/UTP

    Flame Rating : CM

    Length : 1000 ft (305 m)

    Packaging : Reel

Features & Benefits

  • Full duplex operation capable over four cable pairs
  • Increased usable bandwidth vs. the category 6 standard
  • Documented balance characteristics (LCL/TCL, EL TCTL)
  • ETL verified to ANSI/TIA-568.2-D standard

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications