LANMARK-2000 Premium Cat 6 U/UTP Patch Cable, White, 1000 ft (305 m) Reel
10033821
The LANMARK-2000 cable series is comprised of ANSI/TIA/EIA Category 6 compliant cables that are specified and tested to 500 MHz. LANMARK-2000 is a true multimedia cable and is specifically designed to handle voice, video and data simultaneously. The useable bandwidth allows for the convergence o fanalog video, voice and data onto one cable simultaneously. This convergence of technologies simplifies even the most dynamic network.LANMARK-2000 is Berk-Tek’s highest performing Enhanced Category 6 cable available. Every key electrical property for LANMARK-2000 has been improved when measured against the ANSI/TIA-568.2-D standard. This improvement in electrical performance ensures that transmitted signals will be stronger and less susceptible to outside interference, resulting in more robust network performance.
Color: White
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Brand : LANMARK-2000
Category Rating : Cat 6
Color : White
Construction : U/UTP
Flame Rating : CM
Length : 1000 ft (305 m)
Packaging : Reel
Features & Benefits
- Full duplex operation capable over four cable pairs
- Increased usable bandwidth vs. the category 6 standard
- Documented balance characteristics (LCL/TCL, EL TCTL)
- ETL verified to ANSI/TIA-568.2-D standard