Leviton Mini Soft Light Fixtures
000MS
DISCONTINUED
The Leviton mini Soft is an ultra light weight fixture ideal for interiors where soft lighting is a must. Catalog Numbers: 000MS-22B, 000MS-42B, 000MS-50B, 000MS-62B
Country of Origin : Please Contact Customer Service
Instruction Sheet
Documents
Technical Information
Electrical Specifications
Voltage : 100/240 VAC
Product Features
Lamp Type : Incandescent
Product Category : Lighting
Product Line : Fixture
Product Type : Mini Soft
Style : Soft
Features & Benefits
- Ultra Light Weight
- High Light Output with Soft Shadows
- Ideal for Location Interiors for Soft Fill Lighting
- All Aluminum Construction for Maximum Portability
- Improved Ventilation System Increases Lamp Life
- Combo Stud Fits 5/8" Studs or 1 1/8" Females