Weather-Resistant Decora Plus Receptacle, 20 Amp, 125 Volt
WDR20-I
Decora Plus Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Weather-Resistant, Smooth Face, 20 Amp, 125 Volt, Back or Side Wire, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Ivory
Color: Ivory
Product Information
- AC Horsepower Rating - Amperage : 20 A - Dielectric Voltage : Withstands 3000 V minimum - Grounding : Self-Grounding - Horsepower Rating : 1 HP - Pole : 2 - Temperature Rise : Max 30 °C after 250 cycles OL at 200 percent rated current - Voltage : 125 VAC - Wire : 3 
- Electrical Specifications - Amperage : 20 A - Dielectric Voltage : Withstands 3000 V minimum - Flammability : Rated V-0 per UL 94 - Grounding : Self-Grounding - Operating Temperature : -40°C to 75°C - Pole : 2 - Temperature Rise : Max 30 °C after 250 cycles OL at 200 percent rated current - Voltage : 125 VAC - Wire : 3 
- Environmental Specifications - Body Material : PBT Polyester Blend - Face Material : PBT Polyester Blend - Flammability : Rated V-0 per UL 94 - Ground Clips : Brass - Ground Contacts : 0.030" Brass - Grounding Screw : #8 hex head, triple drive Brass - Line Contacts : 0.030" Phosphor Bronze - Mounting Screws : Triple-Drive Plated Steel - Operating Temperature : -40°C to 75°C - Strap Material : Steel - Terminal Clamps : Brass - Terminal Screws : #8 Triple-Drive Brass 
- Material Specifications - Body Material : PBT Polyester Blend - Face Material : PBT Polyester Blend - Ground Clips : Brass - Ground Contacts : 0.030" Brass - Grounding Screw : #8 hex head, triple drive Brass - Line Contacts : 0.030" Phosphor Bronze - Mounting Screws : Triple-Drive Plated Steel - Product ID : Ratings are permanently marked on device - Strap Material : Steel - Terminal Accom. : #14 AWG - #10 AWG - Terminal Clamps : Brass - Terminal ID : Brass - Hot, Green - Ground, Silver - Neutral - Terminal Screws : #8 Triple-Drive Brass - Termination : Back or Side Wire - Wire Type : Stranded or Solid 
- Mechanical Specifications - Brand : Decora Plus - Color : Ivory - Color / Feature : Ivory - Device Type : Duplex Receptacle Outlet - Feature : Weather-Resistant - Feature 2 : Weather-Resistant - Feature 4 : Smooth Face - Grade : Heavy-Duty Industrial Specification Grade - Product ID : Ratings are permanently marked on device - Screw Terminal Torque : 14-18 in-lbs - Terminal Accom. : #14 AWG - #10 AWG - Terminal ID : Brass - Hot, Green - Ground, Silver - Neutral - Termination : Back or Side Wire - Wire Type : Stranded or Solid 
- Product Features - ANSI : C-73 - Applicable Standards : UL 498, Fed Spec W-C-596, CSA C22.2. No. 42 - Brand : Decora Plus - Certification/Listing : cULus, NOM-ANCE - Color : Ivory - Color / Feature : Ivory - Device Type : Duplex Receptacle Outlet - Feature : Weather-Resistant - Feature 2 : Weather-Resistant - Feature 4 : Smooth Face - Grade : Heavy-Duty Industrial Specification Grade - RoHS : RoHS Compliant 
- Standards & Certifications - ANSI : C-73 - Applicable Standards : UL 498, Fed Spec W-C-596, CSA C22.2. No. 42 - Certification/Listing : cULus, NOM-ANCE - RoHS : RoHS Compliant 
- Warranty - Horsepower Rating : 1 HP - Warranty : 10-Year Limited 
- MX321216
- US8684771
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
