Weather- and Tamper-Resistant Single Receptacle, 15 Amp 250 Volt, Yellow
W5661-T0Y
Single Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Weather- and Tamper-Resistant, Smooth Face, 15 Amp, 250 Volt, Back and Side Wire, NEMA 6-15R, 2-Pole, 3-Wire, Self-Grounding - Yellow
Leviton’s 250 Volt Tamper-Resistant Receptacles are the industry’s first and only solution to the revisions of the NEC Article 406.12!
These weather-resistant single receptacles also provide compliance for Article 406.9 of the NEC for wet and damp locations and include added protection against corrosion, UV degradation and cold impact damage.
- Accommodates back and side wiring
- Nickel-plated steel strap maximizes corrosion resistance
- Brass-self grounding clip is permanently staked on for secure and reliable performance
- Common applications: education facilities, commercial buildings, health care facilities, hospitality, and multiple dwelling units (MDUs)
Color: Yellow
Product Information
Electrical Specifications
Amperage : 15 A
Dielectric Voltage : 2000 VAC
Grounding : Self-Grounding
HP Rating : 1-1/2 HP
Pole : 2
Temperature Rise : Max 30 C
Voltage : 250 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : Maximum Continuous 75°C, minimum -40°C (w/o impact)
Material Specifications
Body Material : Nylon
Face Material : PBT
Ground Contacts : Phosphor Bronze
Grounding Screw : #8 Brass
Line Contacts : Brass Triple Wipe 0.040"
Mounting Screws : #6 Stainless Steel
Mounting Strap : Nickel-Plated Steel
Tamper Resistant Shutter Mechanism : Thermoplastic
Terminal Clamps : Brass
Terminal Screws : #10 Brass
Mechanical Specifications
Product ID : Ratings are Marked on Device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : #14-#10 AWG Solid or Stranded
Termination : Back and Side Wire
Product Features
Color : Yellow
Device Type : Single Receptacle Outlet
Feature : Weather- and Tamper-Resistant , Smooth Face , RoHS Compliant
Grade : Heavy-Duty Industrial Specification Grade
NEMA : 6-15R
Standards & Certifications
NEMA Rating : WD-1 and WD-6
Standards and Certifications : UL 498; CSA C22.2, No. 42; Fed Spec WC-596; NOM
Warranty
Warranty : 10-Year Limited
- CA3060123
- US10559909
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors