20 Amp Outdoor Decora Weather-Resistant Single-Pole Switch
W5621-2GY
20 Amp, 120/277 Volt, Decora Weather-Resistant Single-Pole Switch, Residential Grade – Gray
- MODERN – Attractive weather-resistant switch to enhance your outdoor living space, no outdoor cover required
 - WEATHER-RESISTANT – Ideal for use for in wet and damp locations
 - CONVENIENT – Controls light(s) from one location
 - EASY TO INSTALL – Side and back wire for easy installation
 - COMPLIANT – NEMA 3R Rated to meet exterior standard
 
Color: Gray
Product Information
Product Features
Amperage : 20 A
Color : Gray
Device Type : Rocker Switch
Feature : Weather-Resistant
Grade : Commercial
Pole : 1
Electrical Specifications
Amperage : 20 A
HP Rating : 1/2HP-120V 2HP-240V-277V
Voltage : 120/277 VAC
Material Specifications
Actuator Material : Thermoplastic
Body Material : Thermoplastic
Strap Material : Steel
Mechanical Specifications
Termination : Side Wire, Back Wire
Torque Range : 14 – 18 in.-lbs
Type : Weather-Resistant Rocker Switch
Standards and Certifications
NOM : NOM
UL Standard : cULus
Warranty
Warranty : 2-Year Limited
- All-in-one weather-resistant switch solution, no outdoor cover required
 - Patent-pending actuation done with magnets, allowing the subplate/switch to be impervious to water intrusion
 - Designed for wet and damp locations
 - UV stabilized thermoplastic construction
 - Rocker switch for smooth operation
 - Side and back wire for easy installation
 - NEMA 3R Rated to meet exterior standard
 - Ideal for outdoor kitchens, patios, restaurants, decks, hotels and resorts, rooftops, event spaces and more
 - 2-Year Limited Warranty
 
- US11545315
 
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors