e2XHD Unity Ultra Low Loss Cassettes
UNE2X-CAS
e2XHD Unity MTP cassettes are engineered for the most demanding data center networks, where extended reach and multiple connection points are required. They are pre-terminated, pre-tested and come with 12- or 24-fiber MTP connectors.
Color: Black
Country of Origin : Please Contact Customer Service
Product Information
- Ultra low loss 8- and 12-fiber MTP connectors
- Fits in the e2XHD high-density angled or flat panels
- Available in 12- or 24-fiber, OM3, OM4, single-mode
- Allows for simple migration path to 40, 100, 200 or 400 Gb/s networks with MTP cassettes
- Optional IP-5x-rated, internal shutters on LC adapters eliminate the need for dust plugs to reduce waste, speed deployment, and ensure safer installation
- 12-F Applications: Universal Polarity MTP-to-LC Cassettes; require method B trunks with one cassette on each end
- Leviton-designed MTP adapter swivel allows for easy cable routing and proper bending radius
- All cassettes use either 24-fiber or 12-fiber low-loss MTP connectors
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors