C7SF Cat 7 23 AWG S/FTP Cable, LSHF/LSZH, EuroClass Eca, Violet, 3280 ft (1000 m), Reel
UM10-HF1-ECA-1000VT
Leviton Category 7 S/FTP cables exceed Category 7 performance standards. They are specified to 600 MHz and rated to 1000 MHz, and are suitable for use in all Class F structured wiring cabling systems. The applications supported include 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet (PoE), and broadband video transmissions at frequencies up to 600 MHz.
Color: Violet
Country of Origin : United Kingdom
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Brand : C7SF
Category Rating : Cat 7
Color : Violet
Construction : S/FTP
Flame Rating : Euroclass - Eca,LSHF/LSZH
Length : 3280 ft (1000 m)
Packaging : Reel
Features & Benefits
- 23 AWG solid annealed copper wire
- Gas injection foamed polyolefin core insulation offering superior signal speed
- 4 twisted pairs individually shielded and cabled together providing EMI immunity
- Overall braided screen for improved shielding efficiency, increased mechanical robustness and heat dissipation
- Available in a range of jacket materials to suit a variety of installation environments and color coded for identification
- Designed to support all Class F protocols including 10GBASE-T
- CE marked for CPR
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors