Loading...

TGI06-1LB

DISCONTINUED
600W, 120 Volt AC 60Hz, Single-Pole & 3-Way, ToggleTouch Preset Digital Incandescent ToggleTouch Dimmer, LED Locator Light - Brown Leviton offers many products that will help lower electrical costs and add convenience to everyday living. By simply replacing standard switches with dimmers reduces energy consumption and extends bulb life. IllumaTech Preset Dimmers and Fan Speed Controls feature a low-profile fluid slide bar movement for fine adjustment of light levels or fan speeds that’s accompanied by an easy-to-use ON/OFF preset switch. The switch provides quick ON/OFF control without disturbing your favorite pre-selected settings. Most feature a built-in LED locator light, as well. Models are available for incandescent, magnetic or electronic low-voltage, and Mark 10 Powerline dimming-ballast fluorescent lighting, and quiet and standard fan speed control. All Preset models are designed for both single-pole (one-location) and 3-way (multi-location) applications.

Color: Brown

UPC Code: 07847720874
Country of Origin : China

Product Information

  • Product Features

    Action : Soft-ON/Standard-OFF

    Color : Brown

    Frequency : 60 Hz

    Light : LED Locator Light

    Load Rating : 600W

    Load Type : Incandescent

    Preset : Preset

    Protection : Radio/TV Filter

    Standards and Certifications : UL/CSA

    Style Name : ToggleTouch

    Switch Type : Single-Pole & 3-Way

    Type : Digital

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 2-Year Limited

Related Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications