TGI06-1LT
DISCONTINUED
600W, 120 Volt AC 60Hz, Single-Pole & 3-Way, ToggleTouch Preset Digital Incandescent ToggleTouch Dimmer, LED Locator Light - Light Almond
Leviton offers many products that will help lower electrical costs and add convenience to everyday living. By simply replacing standard switches with dimmers reduces energy consumption and extends bulb life. IllumaTech Preset Dimmers and Fan Speed Controls feature a low-profile fluid slide bar movement for fine adjustment of light levels or fan speeds that’s accompanied by an easy-to-use ON/OFF preset switch. The switch provides quick ON/OFF control without disturbing your favorite pre-selected settings. Most feature a built-in LED locator light, as well. Models are available for incandescent, magnetic or electronic low-voltage, and Mark 10 Powerline dimming-ballast fluorescent lighting, and quiet and standard fan speed control. All Preset models are designed for both single-pole (one-location) and 3-way (multi-location) applications.
Color: Light Almond
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847729463
Product Features
Action : Soft-ON/Standard-OFF
Available Colors : Ivry-I Wht-W Almnd-A Brwn-B
Color : Light Almond
Frequency : 60 Hz
Light : LED Locator Light
Load Rating : 600W
Load Type : Incandescent
Preset : Preset
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : ToggleTouch
Switch Type : Single-Pole & 3-Way
Type : Digital
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 2-Year Limited
Features & Benefits
- Universal design provides smooth ON/OFF toggle action and fingertip-controlled touch dimming that's easy to operate
- Touch plates match color of toggle switch
- Green locator light illuminates when lights are OFF
- Provides preset dimming with soft-ON feature (does not provide fade-OFF)
- Protected memory ensures that ToggleTouch will retain last setting during temporary power failures
- Provides single-pole (one location) and 3-way (multi-location) control when used with a 3-way ON/OFF switch
- Built-in radio/TV interference filter
- Can be used with Leviton power extender to increase load capacity
- Fits standard Leviton toggle wallplates
- Gangs with all normal Leviton toggle switches
- Meets all applicable UL, CSA and FCC requirements
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors