Loading...

TDGXX

DISCONTINUED

Discontinued Product. Leviton's Distribution Equipment designed for use in theaters, television studios and other spaces where the distribution of power to lighting circuits is required. Our Distribution Equipment offers standard and complete custom options for any configuration. Leviton's Gridiron Junction Boxes provide a convenient place to terminate large numbers of conduits/circuits, providing the transition to multi-conductor cable or other requirements. Wire Mesh Safety Grips are available as an accessory and are required when using these junction boxes in environments where cable exits the box by methods other than EMT conduit.

UPC Code: 01
Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Product Category : Power Distribution

    Product Line : TDGXX

    Product Type : Junction Box

  • 16 gauge steel box and cover plate
  • NEMA-1 screw cover enclosure
  • Both hot and neutral terminals for each circuit
  • Molded barrier terminal blocks accept #8 through #22 AWG wire with provision for circuit numbering
  • Black industrial finish
  • Available with 20A terminal standard, (2) for each circuit, 60A, 100A terminals and low voltage data termination available on custom configurations.
  • UL Listed # E41104
  • Limited 2-year warranty
  • Knockouts punched by installer
  • Write-on strip for installer labeling

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications