Loading...

5.1A USB Type A/Type-C Wall Outlet Charger with 20A Tamper-Resistant Receptacles

T5833-B

Combination Duplex Receptacle/Outlet and USB Charger. 20 Amp, 125 Volt, Decora Tamper-Resistant Receptacle/Outlet, NEMA 5-20R. 5.1 Amps, 5VDC, 2.0 Type A and Type-C USB Chargers. Grounding, Side Wired & Back Wired - Brown

  • SMART – Built-in smart chip recognizes the individual device’s charging requirement to optimize the charge
  • POWERFUL – Two high-powered charging ports deliver a combined total of 5.1A charging current and 25+ watts of power
  • CONVENIENT – No more searching for charging adapters! Upgrade your existing outlets so you can charge up to two USB powered electronics at once, leaving the outlets free for additional power needs
  • EASY – USB-C has a reversible connector that can be easily inserted into the charging port in any direction

Color: Brown

UPC Code: 078477841440
Country of Origin : Mexico
NEMA 5-20R

Product Information

  • Electrical Specifications

    Amperage : 20 A

    Body Material : Thermoplastic

    Color : Brown

    Cover Material : Thermoplastic

    Grounding : Grounding

    Horsepower Rating : 20A-1/2 HP

    Ratings : 20A-125V

    Strap Material : Steel

    Voltage : 125 VAC

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -10°C to 40°C

    Product ID : Stamped on Strap

    Terminal Accom. : 14-12 AWG

    Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd

    Termination : Back & Side

    Torque Range : 14 – 18 in.-lbs

  • Material Specifications

    Body Material : Thermoplastic

    Color : Brown

    Cover Material : Thermoplastic

    Grade : Residential/Commercial Specification Grade

    Strap Material : Steel

  • Mechanical Specifications

    Listed : cCSAus

    NOM : 057

    Product ID : Stamped on Strap

    Terminal Accom. : 14-12 AWG

    Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd

    Termination : Back & Side

    Torque Range : 14 – 18 in.-lbs

    Warranty : 2-Year Limited

  • Product Features

    Amperage : 20 A

    Brand : Decora

    Color : Brown

    Flammability : Rated V-0 per UL 94

    Grade : Residential/Commercial Specification Grade

    NEMA : 5-20R

    Operating Temperature : -10°C to 40°C

    Product Type : Outlet/USB Combo

    Type : Type A/C Duplex Receptacle

    Voltage : 125 VAC

    Wallplate : Not Included

  • Standards & Certifications

    FCC Part 15 : Class B

    Listed : cCSAus

    NOM : 057

    UL 1310 : Yes

    UL 498 : Yes

    Warranty : 2-Year Limited

  • Ideal for residential and commercial applications including kitchens, bedrooms, home offices, college dormitories, airport lounges, hospitals, salons and spas, hotels, meeting rooms, cafes, restaurants and more
  • Smart chip technology recognizes and optimizes the charging requirements of individual devices including Apple, Samsung, Nexus, Pixel and more
  • Tamper-Resistant improves child safety – built-in shutter prevents access by most non-rated/foreign objects
  • USB Ports tested to withstand over 10,000 insertions
  • Charges most Type A and Type-C USB powered devices
  • Type-C Port permits the cables to be inserted easily in either direction
  • Charging time may be affected by the charge cord used. Leviton recommends using the cord provided with the device
  • Compatible with Decora® wallplates and Decora Plus™ screwless wallplates
  • Compatible with USB 3.1, 3.0, 2.0, 1.1 devices
  • No data transfer capability
  • Compatible with Decora® wallplates and Decora Plus™ screwless wallplates. Wallplate sold separately

  • US8242362
  • CA2624409
  • US7355117
  • US7820909
  • US7868719
  • US8944859
  • US9543667
  • US9368982
  • CA2869845
  • CA2857863
  • US9496726
  • CA2677283
  • CA2621644
  • MX338817

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

USB Outlet Installation
USB Outlet Overview
Project of the Week Series – USB In-Wall Charger Outlets
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications