Loading...

3.6A USB Type-A/Type-A Wall Outlet Charger with 15A Tamper-Resistant Receptacles

T5632-B

Combination Duplex Receptacle/Outlet and USB Charger. 15 Amp, 125 Volt, Decora Tamper-Resistant Receptacle/Outlet, NEMA 5-15R. 3.6 Amps, 5VDC, 2.0 Type A USB Chargers. Grounding, Side Wired & Back Wired - Brown
  • SMART - Built-in smart chip recognizes the individual device’s charging requirement to optimize the charge
  • POWERFUL – Two high-powered charging ports with 3.6A of charging power
  • CONVENIENT – No more searching for charging adapters! Upgrade your existing outlets so you can charge up to two USB powered electronics at once, leaving the outlets free for additional power needs
  • EASY - Compact design fits in a standard wallbox and works with Decora and Decora Plus screwless wallplates.

Color: Brown

UPC Code: 078477683903
Country of Origin : China
NEMA 5-15R

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Flammability : Rated V-0 per UL 94

    Grounding : Grounding

    Horsepower Rating : 15A-1/2 HP

    Operating Temperature : -10°C to 40°C

    Ratings : 15A-125V

  • Environmental Specifications

    Body Material : Thermoplastic

    Color : Brown

    Cover Material : Thermoplastic

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -10°C to 40°C

    Strap Material : Steel

  • Material Specifications

    Body Material : Thermoplastic

    Color : Brown

    Cover Material : Thermoplastic

    Product ID : Stamped on Strap

    Strap Material : Steel

    Terminal Accom. : 14-12 AWG

    Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd

    Termination : Back & Side

    Torque Range : 14 – 18 in.-lbs

  • Mechanical Specifications

    Amperage : 15 A

    Color : Brown

    Grade : Residential/Commercial Specification Grade

    Product ID : Stamped on Strap

    Terminal Accom. : 14-12 AWG

    Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd

    Termination : Back & Side

    Torque Range : 14 – 18 in.-lbs

  • Product Features

    Amperage : 15 A

    Brand : Decora

    Grade : Residential/Commercial Specification Grade

    Grounding : Grounding

    Horsepower Rating : 15A-1/2 HP

    NEMA : 5-15R

    Product Type : Outlet/USB Combo

    Ratings : 15A-125V

    Type : Type A/A Duplex Receptacle

    Voltage : 125 VAC

    Wallplate : Not Included

  • Standards and Certifications

    FCC Part 15 : Class B

    Listed : cCSAus

    NOM : 057

    UL 1310 : Yes

    UL 498 : Yes

    Warranty : 2-Year Limited

  • Perfect for use in residential applications such as kitchens, bedrooms and home offices and in commercial applications such as hotels, airports, restaurants and cafes, salons, office cubicles and college dorm rooms
  • Smart chip recognizes and optimizes the charging requirements of individual devices
  • Tested to withstand over 10,000 insertions. 
  • Compatible with USB 3.1, 3.0, 2.0, 1.1 devices
  • Fits in a standard wallbox, is compatible with standard wallplates and can be multi-ganged with other devices
  • Easy to install. Can replace existing outlets
  • No data transfer capability
  • Compatible with Decora® wallplates and Decora Plus™ screwless wallplates. Wallplate sold separately

  • US9543667
  • CA2869845

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

USB Outlet Installation
USB Outlet Overview
Project of the Week Series – USB In-Wall Charger Outlets
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications