Loading...

15 Amp Decora Tamper-Resistant Duplex Outlet/Receptacle, Grounding, Ivory

T5325-I

15 Amp, 125 Volt, NEMA: 5-15R, Pole: 2, 3-Wire, Tamper-Resistant, Decora, Duplex Receptacle/Outlet, Straight Blade, Grounding, Quickwire Push-In & Side, Standards and Certifications: UL/CSA, Warranty: 2 Year Limited, NEC compliant - Ivory

  • SAFE – Tamper-resistant offers protection from electrical shocks
  • DURABLE - Impact-resistant thermoplastic nylon construction
  • EASY - Quickwire push-in and side wiring for easy installation
  • CONVENIENT - TR symbol on strap assures they meet the latest NEC requirements

Color: Ivory

Country of Origin : United States
NEMA 5-15R

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477381762

    Nema : 5-15R

  • Product Features

    Amperage : 15 A

    Blade Type : Straight Blade

    Color : Ivory

    Company/brand : Decora

    Feature : Tamper-Resistant

    Grounding : Grounding

    NEMA : 5-15R

    Pole : 2

    Terminal Accom. : Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire, Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only

    Termination : Quickwire Push-In & Side

    Torque Range : 14 – 18 in.-lbs

    Type : Duplex Receptacle

    Voltage : 125 VAC

    Warranty : 2-Year Limited

    Wire : 3

  • Standards & Certifications

    CSA C22.2 No. 42 : File 152105; Class 6233-01

    NEMA : WD-6

    NOM : NOM Certified

    UL 498 : File E13399

Features & Benefits

  • Terminal screws accept #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire
  • Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only
  • Shallow depth for maximum wiring room
  • Double-wipe power contacts for reliable conductivity and plug retention
  • Heavy-gauge zinc-plated steel mounting strap
  • Additional material added to strap to help reinforce and prevent excessive bending of the break-off tabs
  • Shutter mechanism inside the receptacle blocks access to the contacts unless a two-prong plug is inserted, helping ensure hairpins, keys, etc., will be locked out
  • TR symbol on strap assures they meet the latest NEC requirements
  • Ultrasonic welding, heavy-duty construction offers long, trouble-free service life
  • Limited 2-year warranty

Related Videos

Leviton Presents How to Install a Tamper Resistant Receptacle

Leviton Presents: The Project of the Week Series – Upgrade Outlets for a Safer Home

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

Leviton Answer Series: Quickwire™ Terminations

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications