SST Cat 6A U/UTP Cable, Euroclass B2ca, Orange, 1000 ft (305 m), Box
SST-B2CA-B305OR
Leviton SST Cat 6A U/UTP Cables exceed Cat 6A performance standards. They are rated to 500 MHz and are suitable for use in all Class EA structured cabling systems. SST cables support 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet, voice, and broadband video transmissions at frequencies up to 500 MHz. SST offers unmatched assurance of network performance with superior signal isolation, excellent high-PoE performance, and best-in-class alien crosstalk performance. The specially designed isolation wrap construction provides superior heat management and noise-cancelling performance. Now with improved extended distance support with ATLAS-X1™ connectivity.
Color: Orange
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Brand : Global SST
Category Rating : Cat 6A
Color : Orange
Construction : U/UTP
Flame Rating : Euroclass - B2ca
Length : 1000 ft (305 m)
Packaging : Box
Features & Benefits
- Small (6.9 mm) outer diameter
- Characterized to 550 MHz
- Exceeds PoE standards
- Assurance of network performance with superior signal isolation
- Guaranteed system margins when deployed with Leviton ATLAS-X1™ or EXTREME™ connectivity
- Designed and manufactured in Leviton's carbon neutral UK facility
- Reel packaging is 100% recyclable
- 23 AWG solid annealed copper wire
- 4 unshielded twisted pairs cabled together
- Central separator for increased internal crosstalk performance
- Isolation wrap construction delivers superior heat management and noise-cancelling performance without the need for grounding
- HFFR-LS (Halogen Free Flame Retardant – Low Smoke) jacket enables the cable to meet the requirements of the Construction Products Regulation (CPR) Euroclass B2ca
- CE marked for CPR
- Supports 1 GbE with PoE up to 155 m when used in the ATLAS-X1™ SST MILLENNIUM™ System