RENU® 2-Gang Screwless Snap-On Wallplate, Pebble Grey
REWP2-PG
2-Gang Renu® Screwless Wallplate, Engineering Grade Polymer, Snap-On Mount - Pebble Grey
- EASY - Screwless, snap-on wallpate for fast installation – no subplate needed
 - LARGER - Slightly larger than standard wallplates to cover wall imperfections
 - RENU ONLY - Works with Leviton Renu devices only
 - MULTIPLE COLORS - Available in 20 popular colors and stainless appearance to match any décor
 
Color: Pebble Grey
Product Information
Product Features
Color : Pebble Grey
Device Type : Wallplates
Gang : 2
Material : Engineering Grade Polymer
Mount : Snap-On
Product Family : Renu
Size : Standard
Standards and Certifications : cULus
Type : Screwless
Warranty : 5-Year Limited
- 2-Gang screwless, snap-on wallpate
 - Available in 20 popular colors and stainless steel finish to match any décor
 - Snaps directly onto Renu device (sold separately) for fast installation, no screws or subplate needed
 - Slightly larger than standard wallplates to cover wall imperfections
 - 1-, 3- and 4-gang also available
 - Use only with Renu devices, with the following Decora exception--
 - Renu adaptor ring REA00* (sold separately allows any Decora device to fit into a Renu wallplate. *Adaptor ring available in White on White (Decora White), Navajo Sand (Decora Light Almond) and Onyx Black (Decora Black) only
 
Related Videos
Learn about Renu® from Leviton
Leviton Renu - Commercial
Renu Light Switch - Installation
Renu Light Switch - Change Colors
Renu Dimmer - Installation
Project of the Week Series – Add Color to Your Home with Leviton Renu®
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors