Loading...

RENU® QUICKPORT™ 2-Port Insert with Phone/TV Connectors RE640-2WW, White on White

RE640-2WW

RENU® in a snap! RENU® is the smart new line of decorative electrical products from Leviton. Install RENU® and get a fresh stylish look. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors. RENU® RE640-2 2-port inserts with snap-in modules provide phone/TV connections and fit into any RENU® wallplate. They can be customized with any Leviton QuickPort multimedia module in QuickPort colors. The RENU® inserts come in White on White, Navajo Sand or Onyx Black.

Color: White on White

UPC Code: 07847753251
Country of Origin : United States

Product Information

  • Product Features

    Color : White on White

    Device Type : Datacom

    Material : Polycarbonate

    Port : 2

    Product Family : Renu

    Standards and Certifications : cULus

    Warranty : 5-Year Limited

  • Two-port inserts with snap-in modules provide phone/TV connections for Renu installations
  • Inserts can be customized in a snap with any Leviton QuickPort multimedia module in standard QuickPort colors
  • Quick and easy to install
  • Available in Renu White on White, Navajo Sand or Onyx Black only
  • Use only with Renu wallplates

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications