RENU® QUICKPORT™ 2-Port Insert with Phone/TV Connectors RE640-2NS, Navajo Sand
RE640-2NS
RENU® in a Snap! RENU® is the smart new line of decorative electrical products from Leviton. Install RENU® and get a fresh stylish look, plus the ability to change the color of any RENU® device when you update a room. Designed for do-it-yourselfers, the line includes switches, outlets, GFCI outlets, dimmers, and sleek, screwless wallplates available in 20 designer colors to blend in or contrast with your décor. Refresh the color of any RENU® device in a snap, without any rewiring or the need for an electrician. Just order a color change kit in the color you want, snap off the faceplate on the device and snap on the new face. RENU® fits your lifestyle and adapts to your changing taste. RENU® is more than a collection of stylish electrical devices. It's a line you can install once, and update to a new color without any rewiring or the need for an electrician.
Color: Navajo Sand
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847753253
Product Features
Color : Navajo Sand
Device Type : Datacom
Material : Polycarbonate
Port : 2
Product Family : Renu
Standards and Certifications : cULus
Warranty : 5-Year Limited
Features & Benefits
- Two-port inserts with snap-in modules provide phone/TV connections for Renu installations
- Inserts can be customized in a snap with any Leviton QuickPort multimedia module in standard QuickPort colors
- Quick and easy to install
- Available in Renu White on White, Navajo Sand or Onyx Black only
- Use only with Renu wallplates
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors