Loading...

RENU® 15 Amp 4-Way Switch, Dapper Tan

RE154-DT

DISCONTINUED

Leviton Renu® Switch RE154-DT for 4-Way Applications, 15A-120/277VAC, in Dapper Tan

Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The Renu line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates, available in 20 designer colors to blend in or contrast with your decor. All Renu RE154 4-way switches are shallow in size, self-grounded*, and back and side wired for fast, easy installation. The selection also includes single-pole and 3-way switches. Use only with Renu wallplates. *When installed in a properly grounded metal wallbox.

Country of Origin : Mexico

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477532638

  • Product Features

    Actuator Material : Thermoplastic

    Amperage : 15 A

    Body Material : Polycarbonate

    Color : Dapper Tan

    Color Change Kit : RK15X

    Device Type : Switch

    Feature : 4-Way

    Grounding : Self-Grounding Clip and Green Ground Screw

    HP Rating : 1/2HP-120V 2HP-240V-277V

    Max. Amperage : 15 Amp

    Pole : 4

    Product Family : Renu

    Ratings : 15A-120/277V

    Standards and Certifications : cULus

    Strap Material : Steel

    Switch Type : 4-Way

    Termination : Back & Side

    Torque Range : 14 – 18 in.-lbs

    Type : Electro-Mechanical Switch

    Voltage : 120/277 VAC

    Warranty : 5-Year Limited

Features & Benefits

  • 15A-120/277VAC switch for 4-way applications, available in 20 popular colors to match any décor
  • Use with two 3-way switches to control light(s) from three or more locations
  • Once installed, Renu 4-way switches can be updated to a new color by ordering an RK15X color change kit
  • Switch face easily snaps OFF and ON to change color
  • To complete the look, snap on a matching or contrasting Renu screwless wallplate (sold separately)
  • Turns the electrical device into a decorative, easily updated accessory
  • Shallow size is easy to install in any wallbox
  • Self-grounded when installed in a properly grounded metal wallbox
  • Back and side wired for fast, easy installation
  • The selection also includes single-pole and 3-way switches
  • Use only with Renu wallplates
  • NOTE: In Canada, a general-use switch does not require attachment to a grounding/bonding wire when installed in a grounded/bonded flush device box.

Related Videos

Learn about Renu® from Leviton

Leviton Renu - Commercial

Renu Light Switch - Installation

Renu Light Switch - Change Colors

Project of the Week Series – Add Color to Your Home with Leviton Renu®

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications