RENU® 15 Amp Single Pole Switch, White on White
RE151-WW
Leviton Renu® Switch RE151-WW for Single Pole Applications, 15A-120/277VAC, in White on White
Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. Designed for do-it-yourselfers, the line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors to blend in or contrast with your decor. Refresh the color of any Renu device in a snap, without any rewiring or the need for an electrician. Just order a color change kit in the color you want, snap off the faceplate on the device and snap on the new face. Add a coordinating wallplate (sold separately) to finish the look. Renu fits your lifestyle and adapts to your changing taste.
Color: White on White
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477531044
Product Features
Actuator Material : Thermoplastic
Amperage : 15 A
Body Material : Polycarbonate
Color : White on White
Color Change Kit : RK15X
Device Type : Switch
Feature : Single-Pole
Grounding : Self-Grounding Clip and Green Ground Screw
HP Rating : 1/2HP-120V 2HP-240V-277V
Max. Amperage : 15 Amp
Pole : 1
Product Family : Renu
Ratings : 15A-120/277V
Standards and Certifications : cULus
Strap Material : Steel
Switch Type : Single-Pole
Termination : Back, Side & Quickwire
Torque Range : 14 – 18 in.-lbs
Type : Electro-Mechanical Switch
Voltage : 120/277 VAC
Warranty : 5-Year Limited
Features & Benefits
- 15A-120/277VAC single pole switch available in 20 popular colors to match any décor
- Once installed, Renu switches can be updated to a new color by ordering an RK15X color change kit
- Switch face easily snaps OFF and ON to change color
- To complete the look, snap on a matching or contrasting Renu screwless wallplate (sold separately)
- Turns the electrical device into a decorative, easily updated accessory
- Shallow size is easy to install in any wallbox
- Self-grounded when installed in a properly grounded metal wallbox
- Back, side and quick wired for fast, easy installation
- Terminals designed to withstand high torque and resist wire pullout
- 3-Way and 4-Way switches are available for controlling lights from more than one location
- Use only with Renu wallplates
- NOTE: In Canada, a general-use switch does not require attachment to a grounding/bonding wire when installed in a grounded/bonded flush device box.
Related Videos
Learn about Renu® from Leviton
Leviton Renu - Commercial
Renu Light Switch - Installation
Renu Light Switch - Change Colors
Project of the Week Series – Add Color to Your Home with Leviton Renu®
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors