Loading...

Outdoor PIR Occupancy Sensor, 110° FOV w/Dual Floodlight Option, 220-277VAC, 60Hz

PS110-7FW

Outdoor Occupancy Sensor, 110 degree field of view, with dual floodlight option. Time Adjustment 20s-15m. 10A incandescent, 5A ballasts. 220-277VAC, 50/60Hz. Color: White, Title 24 Compliant, ASHRAE 90.1 Compliant

Color: White

Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 07847749649

  • Electrical Specifications

    Frequency : 60Hz

    Neutral Wire Connection : Required

    Power Consumption : 120V - 1.5W; 230V - 1.5W (PS110); 277V - 2.0W (PS110)

    Voltage : 220-277 VAC

  • Environmental Specifications

    Operating Temperature : -14° to 130°F (-10° to 55°C)

    Relative Humidity : 20% to 90% non-condensing

    Storage Temperature Range : 0° to 131°F (-17° to 55°C)

  • Mechanical Specifications

    IP Rating : IP65

    Size : Height 4.50" (114.3mm), Length 9.16" (232.7mm), Sensor Head Height 2.43" (63.0mm), Sensor Head Length 5.36" (136.1mm)

  • Performance Specifications

    Coverage (Sq.Ft.) : 2500

    Pattern : 110°

  • Product Features

    Application : Parking areas, storage facilities, warehouses, loading docks, marinas, garages, walkways, campus grounds, meat lockers, walk-in refrigerators/freezers, and outbuildings

    Color : White

    Feature : w/ Dual Floodlights

    Grade : Commercial

    Photo Cell : Ambient Override ON

    Product Line : PS110

    Protection : Surge Protected

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Motion / Occupancy

    Time Delay : 20s-15m

  • Standards and Certifications

    Listings : UL Listed and CSA certified (excludes PS200-70), UL 773 Enclosure Rating, meets ASHRAE Standard 90.1 requirements

  • Type

    Product Type : Outdoor Motion Sensor

  • Warranty

    Warranty : 5-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications