Loading...

Pop-Up Floor Box with 3-Port QuickPort Insert, Black

PFQP3-MB

Pop-Up Floor Box with QuickPort Decora Insert, 3-Port. Accepts all QuickPort snap-in modules, used to support voice, data, audio and video applications - Black
  • TIME SAVING INSTALLATION – 3-Port empty QuickPort makes it easy to snap-in pre-wired Leviton QuickPort connectors
  • CONVENIENT – Low profile, stylish metal cover recesses into the floor when not in use reducing above floor height to ¼ inch. Press button to access
  • PROTECTION – Meets or exceeds UL 514A including scrub water test. IP 44 rated protection from ingress water spray from any direction when closed
  • VERSATILE – Can be used in a variety of residential, commercial and networking applications

Color: Black

UPC Code: 078477950364
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here

Product Information

  • Material Specification

    Box Material : Coated Steel

    Mounting and Assembly Screws : Plated Steel

  • Mechanical Specification

    Terminal Accom. : 12-14 AWG

    Termination : Terminal Block

  • Product Features

    Color : Black

    Type : 3-Port QuickPort Insert

    Warranty : 2-Year Limited

  • Standards and Certification

    Applicable Standards : Conforms to UL STD 514A, Certified to CSA STD 22.2 No. 18.1, IP 44, NOM ANCE*

    Certification/Listing : cETLus

Related Videos

Introducing the Leviton Pop-Up Floorbox Receptacles & QuickPort

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications