Unmetered Vertical Power Distribution Unit 120V 15A, 16 Receptacle, 5-15P Plug Type
P1040-10S
P1000 Series Rack Power Distribution Units are the ideal solution for data centers, computer rooms, and other high-demand environments that require “always-on” power. P1000 Series PDUs are available for both vertical and horizontal applications.
Color: Black
UPC Code: 078477308882
                            Country of Origin : Mexico
                            
                            
                          Product Information
- Product Features - Amperage : 15 A - Configuration : Zero-U - Plug Type : 5-15P - Product Type : Basic PDU - Series : P1000 Series - Voltage : 120 VAC 
- Overload protection with easy-to-reset circuit breakers
- 30 A units feature UL489 rated circuit breakers
- LED indicators for “Power On” and “Polarity/Ground OK”
- Grounding connection point on all models
- Available for Zero-U and rack-mount applications
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
