Loading...

Occupancy Sensor, Low Voltage, PIR, Wall Mount, Wideview, 2500SF, Isolated Relay, True White

OSWWV-RIW

Low Voltage Occupancy Sensor lighting control, Wall Mount, PIR, 1A 30VDC Isolated Relay, 24VAC/VDC, 2500 sq ft, Wide View, USMCA, Title 24 Compliant, True White

The OSWWV-RIW is a low-voltage infrared occupancy sensor that works with the OSPxx Series power pack, or other Class 2 power supplies, to automatically control lighting. By sensing moving infrared heat sources, the sensor automatically turns the lights ON during occupancy, maintains lights-ON and, after a time delay, turns the lights OFF when the space is vacated.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: True White

UPC Code: 078477553770
Country of Origin : China

Product Information

  • Electrical Specifications

    Isolated Relay : 1A @ 30VAC/VDC

    Line Voltage : No

    Output Voltage : 24 VDC active high logic control signal with short circuit protection

    Power Consumption : 15mA DC, 30mA AC

    Voltage : 24 VDC

    Voltage Type : Low Voltage

  • Environmental Specifications

    Operating Temperature : 32° to 104°F (0° to 40°C)

    Relative Humidity : 0% to 95% non-condensing

  • Mechanical Specifications

    Mounting Type : Wall Mount

    Relay Type : Isolated Relay

    Size : Height 6.43" (163.32mm), Depth 4.67" (118.62mm), Sensor Width 2.80" (71.12mm), Base Width 4.23" (107.44mm)

  • Performance Specifications

    Coverage (Sq.Ft.) : 2500

    Pattern : 110°

  • Product Features

    Application : Cafeterias, Parking garages, Hallways, Large open areas, Warehouses, Conference rooms

    Color : True White

    Feature : Wide View

    Grade : Commercial

    Mounting : Wall Mount

    Mounting Height (Ft.) : 8-10 FT

    Product Line : OSWWV

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy

    Time Delay : 30s-30m

    True White : Yes

  • Standards and Certifications

    Listings : cUL/US Certified, can be used to comply with ASHRAE 90.1 and Title 24, Part 6 occupancy sensing requirements

  • Type

    Product Type : Occupancy Sensor

  • Warranty

    Warranty : 5-Year Limited

  • Combines PIR Technology with a microprocessor based digital architecture. By eliminating false triggering, the sensor provides a trouble-free "install and forget" solution for lighting control
  • Self-adjusting settings continuously analyze and adjust infrared sensitivity, timer operation, and long term performance
  • Adjustable swivel neck rotates 80 degrees vertically and 60 degrees horizontally. Can be used for ceiling or wall mounting
  • Ambient light override prevents lights from turning on when there is ample natural light
  • Self-Adjusting delayed-off time interval settings for 30 seconds to 30 minutes. Compensates for real-time occupancy patterns- preventing unnecessary on/off switching
  • Non-volitile memory preserves all automatic and manual settings during power outages.
  • Fast, simple installation using 3 color-coded low-voltage wires and a single mounting post
  • Excellent 5-Year Limited warranty
  • Typical Applications: Work Areas, Storage Areas, Store Rooms, Indoor Garages, Open Office Area with pendant fixtures, Multi-Purpose Areas, Cafeterias, Gymnasiums and Stairwells

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications