Occupancy Sensor, Low Voltage, PIR, Wall Mount, Aisle, High Bay, Up to 55' Coverage, Isolated Relay, True White
OSWHB-RIW
Low Voltage Occupancy Sensor lighting control, Wall Mount, PIR, 1A 30VDC Isolated Relay, 24VAC/VDC, High Bay, USMCA, Title 24 Compliant, True White
Specifically designed for long, relatively narrow spaces such as warehouse aisles and corridors, the OSWHB-RIW Occupancy Sensor provides high sensitivity and long range detection. Additionally, the sensor is designed with an isolated relay contact, enabling the sensor to interface with other systems (example: BAS, HVAC or any dry-contact capable device or system).
Do you have a question about an occupancy sensor or vacancy sensor?
Color: True White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477553725
Electrical Specifications
Line Voltage : No
Voltage : 24 VDC
Mechanical Specifications
Coverage (Sq.Ft.) : 55FT x 7FT @ 30FT Height
Relay Type : Isolated Relay
Product Features
Color : True White
Coverage (Sq.Ft.) : 55FT x 7FT @ 30FT Height
Made in USA : No
Product Line : OSWHB
Sensor Type : Wall Mount
Technology : Passive Infrared
True White : Yes
Standards and Certifications
Color : True White
USMCA Compliant : Yes
Features & Benefits
- Combines PIR Technology with a microprocessor based digital architecture. By eliminating false triggering, the sensor provides a trouble-free "install and forget" solution for lighting control
- Self-adjusting settings continuously analyze and adjust infrared sensitivity, timer operation, and long term performance
- Adjustable swivel neck rotates 80 degrees vertically and 60 degrees horizontally. Can be used for ceiling or wall mounting
- Ambient light override prevents lights from turning on when there is ample natural light
- Self-Adjusting delayed-off time interval settings for 30 seconds to 30 minutes. Compensates for real-time occupancy patterns- preventing unnecessary on/off switching
- Non-volitile memory preserves all automatic and manual settings during power outages.
- Fast, simple installation using 3 color-coded low-voltage wires and a single mounting post
- Excellent 5-Year Limited warranty
- Typical Applications: Long narrow spaces such as Warehouse Aisles and Corridors where a high mounting height (up to 30 Feet) is desireable