Occupancy Sensor, Low Voltage, Multi-Tech, Wall Mount, Wall/Corner, 1200SF, Isolated Relay, True White
OSW12-RMW
Low Voltage Occupancy Sensor lighting control, Wall Mount, Multi-Tech, 1A 30VDC Isolated Relay, 24VAC/VDC, 1200 sq ft, USMCA, Title 24 Compliant, True White
Leviton’s OSW12-RMW occupancy sensor combines the benefits of both PIR and U/S technologies for unrivaled performance and reliability. Additionally, the sensor is designed with an isolated relay contact, enabling the sensor to interface with other systems (example: BAS, HVAC or any drycontact capable device or system).
Do you have a question about an occupancy sensor or vacancy sensor?
Color: True White
Product Information
Electrical Specifications
Line Voltage : No
Output Voltage : 24 VDC active high logic control signal with short circuit protection
Power Consumption : 24mA DC, 45mA AC
Voltage : 24 VDC
Voltage Type : Low Voltage
Environmental Specifications
Operating Temperature : 32° to 104°F (0° to 40°C)
Relative Humidity : 0% to 95% non-condensing
Mechanical Specifications
Isolated Relay : 1A @ 30VAC/VDC
Mounting Type : Wall Mount
Relay Type : Isolated Relay
Size : Height 6.43" (163.32mm), Depth 4.67" (118.62mm), Sensor Width 2.80" (71.12mm), Base Width 4.23" (107.44mm)
Performance Specifications
Coverage (Sq.Ft.) : 1200
Pattern : 115°
Product Features
Application : Cafeterias, Classrooms, Conference rooms, Computer rooms, Day care centers, Workspaces, Offices with cubicles, Partitioned restrooms, Executive, private and open offices
Color : True White
Grade : Commercial
Mounting : Wall Mount
Mounting Height (Ft.) : 8-10 FT
Product Line : OSW12
Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)
Sensor Type : Occupancy
Time Delay : 30s-30m
True White : Yes
Standards and Certifications
Listings : cUL/US Certified, can be used to comply with ASHRAE 90.1 and Title 24, Part 6 occupancy sensing requirements
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
- Multi-Technology: By using both PIR and U/S signals,the sensor minimizes false triggering for high reliability.
 - Isolated Relay: Supports HVAC or other Class 2 low voltage signals.
 - Supports both 24V AC/DC power supplies.
 - Flexible Base Mounting: Supplied twist-and-lock base mount permits fast alignment. Supplied cover hides mounting hardware and wires. Can be used with raceways for hard surface installations. Adjustable canopy for wall or ceiling mount.
 - Wide Coverage: Over 1200 sq. ft of coverage.
 - Fast, Simple Installation: A single mounting post and color coded wires make installation easy.
 - Self-Adjusting: Internal microprocessor continually analyzes, evaluates and adjusts sensitivity and time delay settings. Performance is kept at a maximum and user complaints are eliminated.
 - Non-Volatile Memory: Learned and adjusted settings saved in protected memory are not lost during power outages.
 - Timer Setting Feature: Automatic – 30sec – 30min. Test mode – 4sec with auto exit programming.
 - Walk-Through: Provides increased energy savings by decreasing the time delay to 2.5min when someone momentarily walks through the monitored space.
 - Custom white color matched for most common daylight harvesting architecture.
 - Uses OSPxx Series Power Pack: Uses Class 2, 24 volt wiring, three wire connection (low voltage). Multiple sensors can control single or multiple power packs.
 - High Motion Sensitivity: The large lens area and multielement lens design give excellent range and sensitivity.
 - Infrared Sensing: High sensitivity 9.8 micron detector dual element.
 - Device: High-impact housing and injection molded plastic. Color coded wire leads are 6” long (16.24 cm).
 - Lens: 110˚ aperture, lens opening 2.2” x 1.47”, 36 elements (72 zones) small motion range 31 ft, large motion 68 ft.
 
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors