Occupancy Sensor, Fixture Mount Cable
OSFCA-36W
36” Connection Cable, Black
Color: Black
UPC Code: 07847752897
                            Country of Origin : China
                            
                            
                          Product Information
                                Updated
                            
                        - Mechanical Specifications - Mounting Type : Fixture Mount - Size : Length 36" 
- Product Features - Color : Black - Grade : Commercial - Mounting : Fixture Mount - Product Line : OSFCA - Sensor Type : Accessory 
- Type - Product Type : Cable 
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
                