Occupancy Sensor, Ultrasonic, Ceiling Mount, 1000SF, Isolated Relay, White
OSC10-RUW
Discontinued Product. Occupancy Sensor low voltage lighting control, Ceiling Mounted 8'-20', 1000 sq ft, 24VAC/VDC, Ultrasonic, 1A 30VAC/DC Isolated Relay, Title 24 Compliant, USMCA Compliant, Color: Global White
Do you have a question about an
occupancy sensor or vacancy sensor?
Contact us to learn more.
Color: True White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477543511
Electrical Specifications
Voltage : 24 VDC
Mechanical Specifications
Coverage (Sq.Ft.) : 1000
Relay Type : Isolated Relay
Product Features
Color : True White
Coverage (Sq.Ft.) : 1000
Product Line : OSC10
Sensor Type : Ceiling Mount
Technology : Ultrasonic
Standards and Certifications
Color : True White
Title 24 Compliant : Yes
Features & Benefits
- Small Size: Installed sensor appears almost invisible.
- Fast Simple Installation: Easy ceiling mount, three wire connection (low voltage) and twist-lock sensor attachment.
- Accurate, Consistant Switching: Occupant complaints are eliminated; lights are on when room is occupied, off when empty. annoying false-offs are minimized and lights on at night is eliminated.
- Self-Adapting: An internal microprocessor continually analyzes, evaluates and adjusts settings. Performance is kept at a maximum and user complaints are eliminated.
- Maximum Reliability, Low Cost: All digital circuitry uses a minimum of components.
- Non-Volatile Memory: Learned and adjusted settings saved in protected memory. Power outages will not cause status loss.
- Excellent Warranty: 5-Year Limited warranty.
- Typical Applications: Cafeteria, Computer Room, Office w/Cubicles, File Room, Partitioned Restroom, Warehouse Open Area, Work Space General, Workout Facility, Gymnasium, or Hallway
Patents
- MX24023
- US7800049
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.