Loading...

NPDLR-CQT

DISCONTINUED

Modified DLR with ATC & BACnet for factory installation into configured Quantran Racks

Discontinued Product. The DLR for Quantran™ racks is a unique, formfactor product specifically designed for installation into the Quantran rack system. It functions as an interface between various control networks and protocols to support system communication.

UPC Code: 078477642085
Country of Origin : United States

Product Information

  • Product Features

    Product Line : Quantran

    Product Type : Dimmer Module

  • Scene Linking
  • Zone combining
  • Astronomical Time Clock
  • Input/output nodes with functions specifically designed as a system control interface
  • Connections for; - LumaNet/QS-Net - DMX512 input/output - 10/100 base T Ethernet connector
  • Capability to be connected to and joining two sub-networks
  • Each of the 2048 dimmer channels on each QS-Net sub-network connected shall be assignable to any DMX512 dimmer channel on any QS-Net controller in the system
  • Capable of uploading or downloading all lighting control programming from all supported wall station nodes on the sub-network, to or from a PCMCIA flash memory card
  • Programmable with a schedule of lighting events that can be activated either by an astronomical time clock or sequencer
  • Communication status LED

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications