Loading...

30/32 Amp Non-Fused Disconnect Switch Inform™ Technology, Local Monitoring with Auxiliary Contact – Powerswitch®

LDS30-ACS

30/32 Amp 600 VAC Non-Fused Non-Metallic Disconnect Switch with Local Monitoring Inform Technology.  IP66/IP67/IP68/IP69K Rated, NEMA Type 3R, 4X, 6, 6P, 12, 13 Watertight Enclosure, NSF Certified. Includes Factory Installed Auxiliary Contact (AUXNO)

  • How does Inform work? - Sensors are embedded into Leviton devices to monitor device health. Data from sensors can be viewed locally or remotely
  • Local monitoring – Green LEDs on the cover provide a visual indication that the device is operating under normal conditions, flash red if there is a failure, or flash yellow if there is a buildup of liquid inside of the enclosure that may lead to a potential failure
  • Improve safety through sensing – by understanding what is going on inside your device without having to open them, you can improve safety, efficiency and productivity

If using a variable frequency drive (VFD), it must be installed between the disconnect switch and the motor.

Learn more about our Powerswitch® industrial switch portfolio >>

Learn more about Inform Technology >>

Country of Origin : Mexico

Documents

Technical Information

  • General Information

    UPC : 078477999400

  • Electrical Specifications

    Amperage : 30/32 A

    Current Interrupting : Certified for full-rated current and voltage

    Dielectric Voltage : 1000 V plus twice rated voltage for 1 minute

    Endurance : 6,000 operating cycles at rated current and voltage

    Horsepower Rating : Single-phase: 2.0 hp @ 120 V/ 5.0 hp @ 208-240 V, 480 V, or 600 V Three-phase: 10.0 hp @ 208-240 V/ 20.0 hp @ 480 V/ 25.0 hp at 600 V

    Short Circuit Current Rating : 10 kA; Fuse Type J; Fuse Size 60A

    Voltage : 600 VAC

  • Environmental Specifications

    Operating Temperature : -40°C to 75°C

    UV Resistance : Exposed materials are UV stabilized

  • Material Specifications

    Enclosure Material : PBT+PC

    Enclosure Screws : Stainless Steel

    Gasket : Silicone Rubber

    Handle Material : PBT+PC with TPE Overmold

    Mounting Feet : PBT+PC

  • Mechanical Specifications

    Device Type : Safety Disconnect Switch

    Feature : LED Indication,Factory Installed Auxiliary Contact

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 7 in-lb (0.8 N·m) for Switch/ 15 in-lb (1.7 N·m) for Neutral and Ground

    Terminal Accom. : 18 - 8 AWG

    Terminal ID : In accordance with UL and international conventions

  • Standards and Certifications

    CE : CE Marked

    IEC : 60529

    ISO : 20653

    Ingress Protection : NEMA/UL 50E Type 3R, 4, 4X, 6, 6P, 12, 13 IEC IP66, IP67, IP68, IP69 IP69K

    NEMA : 250

    NOM : NOM-ANCE

    NSF : 14159-1, Hygenic Requirement for the Design of Meat & Poultry Processing Equipment

    cULus : cULus UL60947-4-1A (Suitable as Motor Disconnect)

  • Warranty

    Warranty : 3-Year Limited

Features & Benefits

SAFETY BENEFITS

  • High visibility LEDs provide visual confirmation of power being delivered to or removed from connected equipment (minimum 10 year LED lifespan)
  • Equipment ground monitoring reduces shock hazard by validating the integrity of the ground connection

PRODUCTIVITY BENEFITS

  • Real-time notifications allow for rapid response to power-related problems, reducing the duration of downtime events
  • Detects if liquid begins to accumulate in side enclosure and sends alert before it causes a failure

Patents

  • CA2939247
  • US11682889

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications