30/32 Amp Non-Fused Disconnect Switch Replacement Cover with Local Monitoring Inform™ Technology – Powerswitch®
LDS30-RCS
30/32 Amp 600 VAC Non-Fused Non-Metallic Disconnect Switch Replacement Switch with Local Monitoring Inform Technology. Replacement cover comes with hardware to mount to existing Leviton LDS30 enclosure
This cover upgrades any standard Leviton LDS30 Disconnect to have Local Monitoring Inform Technology
- How does Inform work? - Sensors are embedded into Leviton devices to monitor device health. Data from sensors can be viewed locally or remotely
- Local monitoring – Green LEDs on the cover provide a visual indication that the device is operating under normal conditions, flash red if there is a failure, or flash yellow if there is a buildup of liquid inside of the enclosure that may lead to a potential failure
- Improve safety through sensing – by understanding what is going on inside your device without having to open them, you can improve safety, efficiency and productivity
If using a variable frequency drive (VFD), it must be installed between the disconnect switch and the motor.
Learn more about our Powerswitch industrial switch portfolio >>
Documents
Technical Information
-
General Information
UPC : 078477999448
Electrical Specifications
Amperage : 30/32 A
Voltage : 600 VAC
Environmental Specifications
Operating Temperature : -40°C to 75°C
UV Resistance : Exposed materials are UV stabilized
Material Specifications
Enclosure Material : PBT+PC
Enclosure Screws : Stainless Steel
Handle Material : PBT+PC with TPE Overmold
Mechanical Specifications
Accessory Type : Replacement Cover
Device Type : Safety Disconnect Switch
Feature : LED Indication
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 7 in-lb (0.8 N·m) for Switch/ 15 in-lb (1.7 N·m) for Neutral and Ground
Warranty
Warranty : 3-Year Limited
Features & Benefits
SAFETY BENEFITS
- High visibility LEDs provide visual confirmation of power being delivered to or removed from connected equipment (minimum 10 year LED lifespan)
- Equipment ground monitoring reduces shock hazard by validating the integrity of the ground connection
PRODUCTIVITY BENEFITS
- Real-time notifications allow for rapid response to power-related problems, reducing the duration of downtime events
- Detects if liquid begins to accumulate in side enclosure and sends alert before it causes a failure
Patents
- CA2939247
- MX374848
- US11682889
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.