Loading...

Support Wire Mesh Grip

L7998

DISCONTINUED Suggested Replacement SKUs:

Support Grip - Bus Drop Safety Spring 80Lb Max. Load - Zinc Plated

Leviton Wire Mesh Safety Grips are built tough to provide the strength, reliability and gripping force required for today's demanding wire management applications. They are designed to distribute stress over a large area so they can securely hold, pull or support the wire, rope, tubing or fiber optic cable to which they are applied. Leviton Wire Mesh Safety Grips are flexible holding devices used to pull cable, rope, or tubing into place; to support it after it has been installed, to prevent cable pullout; or to provide strain-relief that reduces the arc of bend at points of wire connections or terminations. Available in a wide selection of style, weave, attachment and wire options designed to meet the highest standards for strength, flexibility, durability and longevity.

UPC Code: 078477973622
Country of Origin : Mexico

Product Information

  • Material Specifications

    Mesh Material : Zinc Plated Steel

  • Mechanical Specifications

    Duty : Bus-Drop

    Eye Type : Spring

    Spring Max. Load : 80LB

  • Product Features

    Device Type : Support Grip

  • Standards and Certifications

    Standards and Certifications : CSA

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications