Support Grip Safety Spring
L7998-100
Support, Safety Spring, 80LB Cable Diameter Range - Breakload is 850 LBS, 1.00" Eye Length, 8.25" Mesh Length
- Leviton wire mesh grips are built tough to provide the strength, reliability, and gripping force required for today’s demanding wire mesh applications
- Support grips distribute the weight of the vertical or sloping runs of electrical and fiber optic cable, metal rods, tubing or hose over the entire length of the grip so the cable is not damaged
- Use of support grips avoids stress on cable connections and provides needed support for vertically hung cables
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477213421
RoHS Compliant : Yes
Product Features
Device Type : Safety Spring
Mechanical Specifications
Standards and Certifications : nan
Workload Safety Factor (lbs) : 80 lbs
Warranty
Warranty : 1-Year Limited