Loading...

KS061-W

DISCONTINUED

Discontinued Product. D8000 Slider & Button Station, 6 Sliders & 11 Buttons: Manual, Presets 1 thru 5, Raise, Lower, Record, Max & Off, Title 24 compliant, ASHRAE 90.1 compliant, Color: White

The Dimensions® D8000 Slider Stations are part of an advanced family of lighting controls. The distributed processing and network topology of this system brings the power and flexibility of networked computing to the lighting realm.
UPC Code: 07847720973
Country of Origin : United States

Product Information

  • Machined From solid Corian for beautiful appearance and extreme durability
  • Daylight viewable blue LED button and slider backlights with 20-year minimum life
  • All buttons are programmable and can execute any system function
  • Distributed processing provides enhanced reliability
  • Controls up to 2,048 dimmer channels
  • Station retains programming information for a minimum of 10 years without power
  • Mechanically captured buttons and sliders to prevent removal or vandalism
  • Built-in IR receiver
  • Advanced software readily permits sophisticated join/separate room combining operations
  • Fits in 3.5” deep wall box
  • Stations connected in series using Belden cable #9829 or equivalent, and two conductors for station power
  • Available in black and white as standard colors
  • Any Corian finish available as a custom

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications