Loading...

Decora Motion Sensor In-Wall Switch, Auto-On, 2.5A, Single Pole

IPS02-1LE

DISCONTINUED
Decora Motion Sensor. 180 Degree PIR manual-on wall box sensor, single pole, 150W LED/CFL, 300W incandescent/halogen, 200VA fluorescent ballast, 1/6 HP motor, 2.5A resistive, wallplate sold separately - Black
  • CONVENIENT - Detects motion and turns lights ON/OFF automatically
  • ENERGY SAVING – Helps prevent lights from being left on when room is vacant
  • ADVANCED – Prevents automatic ON when space has ample natural light
  • FLEXIBLE – No neutral required, can be used for retrofit or new construction

Color: Black

UPC Code: 078477916940
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Auto-ON/Auto-OFF : Yes

    California Title 24 : No

    Color : Black

    Coverage (Sq.Ft.) : 180°, 900 Sq. Ft.

    Grade : Residential

    Ground Connection : Required

    LED Color : Green

    Load Rating : 150W LED/CFL, 300W Incandescent/Halogen, 1/6 HP, 200VA ELV, MLV, Fluorescent Ballast, 2.5A Resistive

    Mounting Type : Wall Switch

    Neutral : No

    Pole : 1

    Sensor Technology : Passive Infrared

    Sensor Type : Occupancy

    Standards and Certifications : UL, FCC

    Style Name : Decora

    Switch : Relay

    Time Delay : 30S, 5M, 15M, 30M

    Torque Range : 14 – 18 in.-lbs

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

  • Universal Light Control - Switches Incandescent, CFL, LED, Electronic Low Voltage and Magnetic Low Voltage Loads using relay technology
  • Automatic-ON/Automatic OFF operation for seamless energy management
  • Low-Profile design eliminates an obtrusive "scanning device" look. Elegant styling compliments any interior and coordinates with Leviton's popular line of Decora® wiring devices
  • 180 degree field-of-view provides approximately 900 square feet of coverage suitable for bathrooms, basements, garages, utility rooms and a variety of other residential areas
  • Convenient push-button provides Manual OFF light switching at any time
  • Segmented lens provides optimum sensitivity and performance. It is designed with an extensive "minor motion" area where even slight body movements will be detected
  • Four optional manual adjustments for delayed-OFF time settings maximize energy savings: 30 seconds (for walking test), 5 minutes, 15 minutes and 30 minutes
  • LED Indicator Light flashes when sensor detects motion to verify detection is active
  • Unit can be used for 120V lighting. Compatible with both electronic and magnetic ballasts or 1/6 HP loads
  • Fits in standard wallbox and replaces single-pole wall switch
  • Neutral wire not required, suitable for retrofit and new construction applications
  • Five-Year Limited warranty

  • CA2708330
  • MX315382
  • MX38587
  • US7924155
  • US8944859
  • US8981299
  • USD706726

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

How to Install a Decora Digital/Decora Smart Coordinating Switch Remote
Project of the Week Series – Motion/Vacancy Sensors
Leviton Answer Series - How to adjust your Motion Sensor
Leviton Answer Series - All about Lighting Controls

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications