Decora Manual-On Occupancy Sensor, Light Almond
IPP15-1LT
DISCONTINUED
Manual-On Occupancy Sensor, 1800W@120VAC INC, 1800VA@120 VAC FL, 1/2 HP, 60Hz, for single pole or 3-way applications when used with IPP0R or VZ0SR, , 180 Degree, 900 Sq. Ft. Coverage, Decora® Passive Infrared Wall Switch - Light Almond, California Title 24 2005 Compliant
Leviton offers many products that will help lower electrical costs and add convenience to everyday living. Leviton's Decora Manual-On Occupancy Sensor Switch complies with California Title 24 by requiring the user to manually turn the lights ON but will automatically turn the lights OFF when a space is unoccupied. It ensures that lights are not left ON unnecessarily for hours at a time. It uses "passive infrared technology" in order to detect human presence in a room, and respond to the infrared heat people naturally emit to monitor a specific area. When this "heat" is sensed, the lights will stay ON in the room, and then turn the lights OFF, when the space is vacated or are unoccupied. Compatible with Decora screwless snap-on wallplates (sold separately).
Color: Light Almond
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847729429
Electrical Specifications
Frequency : 60Hz
Voltage : 120 VAC
Mechanical Specifications
Color : Light Almond
Coverage (Sq.Ft.) : 900
Neutral Wire Connection : Required
Switch Type : Single-Pole & 3-Way Manual On
Voltage : 120 VAC
Product Features
Color : Light Almond
Coverage (Sq.Ft.) : 900
Product Line : IPP15
Sensor Type : Wall Switch
Technology : Passive Infrared
Features & Benefits
- Manual-ON/Automatic OFF operation in accordance with California Title 24 2005 requirements
- Low-Profile design eliminates an obtrusive "scanning device" look. Elegant styling compliments any interior and coordinates with Leviton's popular line of Decora® wiring devices
- 180 degree field-of-view provides approximately 900 square feet of coverage suitable for bathrooms, basements, garages, utility rooms and a variety of other residential areas
- Convenient push-button provides Manual ON/OFF light switching at any time
- Segmented fresnel lens provides optimum sensitivity and performance. It is designed with an extensive "minor motion" area where even slight body movements will be detected
- Horizontal field of view may be adjusted between 180 and 32 degrees of arc by using internal blinders located on either side of the lens
- Four optional manual adjustments for delayed-OFF time settings maximize energy savings: 30 seconds (for walking test), 10 minutes, 20 minutes and 30 minutes
- LED Indicator Light flashes when sensor detects motion to verify detection is active
- Unit can be used for 120V lighting. Compatibile with both electronic and magnetic ballasts or 1/2 HP loads
- Relay switches at zero crossing point of the AC power curve to ensure maximum contact life and compatibility with electronic ballasts
- Fits in standard wallbox and replaces single-pole wall switch, 3-Way operation when used with IPP0R Series Remote Sensor or Vizia Switch Remote
- Requires a neutral (white) wire connection
- UL Listed and CSA Certified, complies with California Title 24 2005 Energy Code and FCC regulations
- Five-Year Limited warranty.
Related Videos
Leviton Decora Devices
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors