Loading...

Low Mount Standard Lens, 360° pattern, for HBE11-IUB Occupancy Sensor

HBLNL-360

Occupancy Sensor Lens for HBE11-IUB (0-10V IP65 High Bay Dimming Occupancy Sensor). 360 degree pattern, low mount, water tight.

Color: White

UPC Code: 078477787946
Country of Origin : China

Product Information

  • Mechanical Specifications

    Construction : High-impact, injection-molded plastic

    Mounting Type : Fixture Mount

  • Performance Specifications

    Pattern : 360°

  • Product Features

    Color : White

    Grade : Commercial

    Mounting : Fixture Mount

    Product Line : HBE11

    Sensor Type : Occupancy

  • Type

    Product Type : Occupancy Sensor Low Mount Standard Lens

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications