Loading...

Cat 6A Small Diameter High-Flex Patch Cord, 11 ft (3.3 m), Red

H6A10-11R

Cat 6A Small Diameter High-Flex Patch Cords are designed to be used in 10 Gigabit applications for all frequencies from 1 to 500 MHz. Patch cords offer flexible, high-density patching. Cables support high-speed data applications. They reduce patch cord density in a 24-port patch panel by 25 percent when compared to typical Cat 6A patch cords.

Color: Red

UPC Code: 078477218327
Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Product Family : Patch Cords

    Category Rating : Cat 6A

    Color : Red

    Length : 11 ft (3.3 m)

  • Available in white, yellow, gray, black, red, green and blue
  • Available in lengths from 1-50 feet
  • Power over Ethernet compatible
  • Accommodate use in high-density switches, routers, and other electronics
  • Bend radius is a narrow 0.74 inches, versus 1.0 inch for typical Cat 6A patch cords
  • Under PoE at 90 watts, maximum bundle size is 12 cables with a separation of 1.5 inches from outer edge to outer edge of cable bundles for 28 AWG cables installed in air and a maximum ambient temperature of 45 ºC (113 ºF), as defined in TIA TSB-184-A

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications