Loading...

15 Amp, Self Test, Tamper-Resistant Slim GFCI Switch/Outlet Combo with LED Indicator Light

GFSW1-W

SmartlockPro Slim GFCI Combination Switch. Tamper-Resistant Receptacle with LED Indicator. 15 Amp, 125 Volt. Switch 1800 Watts, 120V AC. Monochromatic, Back and Side Wired, Wallplate/Faceplate Sold Separately, Self-Grounding Clip Included - White

Peace of mind, all the time. The SmartlockPro Self-Test GFCI tests itself even if you forget. Designed to meet the latest UL standard for auto-monitoring (self-test) our complete line of self-test GFCIs periodically conduct an automatic internal test to confirm that it can respond to a ground fault. With the slimmest profile on the market, the device allows for fast and easy installation, while Leviton’s patented reset lockout mechanism prevents reset of the GFCI if it is not wired or operating correctly. The SmartlockPro Self-Test GFCI is the smart choice in ground fault circuit interrupter protection.

Color: White

UPC Code: 078477714768
Country of Origin : China
RoHS Compliant: Yes – Click Here
NEMA 5-15R

Product Information

  • Electrical Specifications

    Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06

    Operating Temperature : -35C to +66C

    Short Circuit Current Rating : 10KA

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

  • Environmental Specifications

    Body Material : Polycarbonate

    Clamps : Brass

    Face Material : Thermoplastic

    Grade : Residential/Commercial Specification Grade

    Grounding Screw : Plated Steel

    Line Contacts : Brass Double-Wipe .031 Thick

    Notes : With Decora plus screwless wallplate

    Operating Temperature : -35C to +66C

    Terminal Screws : Plated Steel

    Yoke : Galvanized Steel

  • Material Specifications

    Body Material : Polycarbonate

    Clamps : Brass

    Face Material : Thermoplastic

    Grade : Residential/Commercial Specification Grade

    Grounding Screw : Plated Steel

    Line Contacts : Brass Double-Wipe .031 Thick

    Notes : With Decora plus screwless wallplate

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 10-14 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Terminal Screws : Plated Steel

    Yoke : Galvanized Steel

  • Mechanical Specifications

    Amperage : 15 A

    Body Material : Polycarbonate

    Brand : SmartlockPro

    Color : White

    Face Material : Thermoplastic

    Feature : Self-Test

    Feed-Through Current : 20 A

    NEMA : 5-15R

    Notes : With Decora plus screwless wallplate

    Pole : 2

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Standards and Certifications : CSA, NEMA WD6, NEMA WD1

    Strap Material : Galvanized Steel

    Tamper Resistant : Yes

    Terminal Accom. : 10-14 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back & Side

    Trip Level : Class A, 5mA plus or minus 1mA

    Type : Combination with Switch

    Voltage : 125 VAC

    Warranty : 2-Year Limited

    Wire : 3

  • Product Features

    Amperage : 15 A

    Brand : SmartlockPro

    Color : White

    Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06

    Feature : Self-Test

    Feed-Through Current : 20 A

    NEMA : 5-15R

    Pole : 2

    Short Circuit Current Rating : 10KA

    Standards and Certifications : CSA, NEMA WD6, NEMA WD1

    Strap Material : Galvanized Steel

    Tamper Resistant : Yes

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

    Termination : Back & Side

    Trip Level : Class A, 5mA plus or minus 1mA

    Type : Combination with Switch

    Voltage : 125 VAC

    Wallplate : Not Included

    Warranty : 2-Year Limited

    Wire : 3

  • Standards and Certifications

    GFCI : UL 943, CSA-C22.2 No. 144.1-06 Class A

    NOM : Yes

    Receptacle : UL 498, CSA-C22.2 No. 42

    Switch : UL 20, CSA-C22.2 No. 111

    cCSAus : Certified (File # LR-57811)

  • Single receptacle GFCI with switch saves space and adds convenience.
  • Provides continuous ground fault protection – detects and trips on actual ground fault even when self-test is being conducted
  • On initial power up, tests the GFCI within 3 seconds
  • Auto-monitoring exceeds the UL requirement
  • Auto adapts and shifts to more frequent testing if potential problem is detected
  • Status Indicator Light provides simple, intuitive feedback on power and protection status as well as indication of line/load reversal
  • Patented Lockout Action prevents reset if GFCI is damaged and cannot respond to a ground fault
  • Electronics are designed to minimize any false triggers
  • Reduced depth makes it easier to install in any electrical box, even shallow ones.
  • Terminals allow for easy wiring options – back and side wire capable.
  • External back wire clamps provide visual indication of proper wire seating.
  • Withstands high torque and resists wire pullout.
  • Standard brass self-grounding clip.
  • Trip threshold meets or exceeds UL requirements for tripping time.
  • Improved immunity to high-frequency noise reduces nuisance tripping.
  • Advanced electronics design provides superior resistance to electrical surges and over-voltages.
  • Compatible with all Decora devices and wallplates; available in select Decora colors.

  • CA2621644
  • CA2624409
  • CA2730014
  • MX302458
  • MX308495
  • MX344697
  • US10483066
  • US11349293
  • US11456138
  • US11831139
  • US7355117
  • US7697252
  • US7820909
  • US8242362
  • US8587914
  • US8599522
  • US8944859
  • US9053886
  • US9276393

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents: The Leviton GFCI Portfolio
Leviton Presents: How to Install SmartlockPro AFCI/GFCI Outlet
Leviton Presents: How to Install a Weather-Resistant GFCI Outlet & Weather-Resistant Cover
Leviton Answer Series: GFCI Line-Load Reversal
Leviton Presents: The Project of the Week Series – Upgrade Outlets for a Safer Home
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Leviton Answer Series: What To Do When Your GFCI Outlet Trips
The Easy to Install GFCI

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications