Loading...

Lever Edge™ 15 Amp Duplex Receptacle/Outlet, Commercial Grade, Tamper-Resistant, 10 Pack

ETCR1-WMP

Lever Edge™ 15 Amp 125 Volt Duplex Receptacle/Outlet, Commercial Grade, Tamper-Resistant, NEMA 5-15R, Multipack (10)

What happens when you combine Leviton’s industry-leading line of receptacles and switches with the future of wiring? Meet Lever Edge™ wiring devices, designed for simple installations, time savings, superior performance, and long-lasting reliability. Simply open the lever, push the wire into the color-coded terminals, click down, and you’re done.

  • Fast, safe, easy to install: PUSH. CLICK. DONE.
  • Secure: lever mechanism provides a strong, secure wire connection
  • User-friendly design: color-coded lever terminals help prevent miswiring
  • Durable: exceptional performance against heat and vibration
  • Convenient: devices can be unwired/removed and rewired if needed
UPC Code: 078477020524
Country of Origin : Mexico

Product Information

  • Product Features

    Grade : Commercial Specification Grade

    Brand : Lever Edge

  • US11791573

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications