Loading...

Decora Slide Dimmer Switch and Fan Speed Control Color Change Kit, for use with DSE06, DS710, DSX10, DSX12, DSH06, DSH08 dimmers and DSF01 fan speed control, Black

DSKIT-NE

Decora Slide Dimmer and Fan Speed Control Color Change Kit, no locator light, for use with DSE06, DS710, DSX10, DSX12, DSH06, DSH08 dimmers and DSF01 fan speed control - Black The Decora Slide Color Change Kit is designed for an easy, cost effective way to change the color of the Decora Slide dimmers and fan speed control without having to install a new device. It’s as easy as removing the current face and snapping on the new color. Available in white, ivory, light almond, gray, black, brown and red.

Color: Black

UPC Code: 078477692585
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Black

    Type : Color Change Kit

  • US9431192

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications