Loading...

GreenMAX® DRC, Room Controller, LED Controller, Line Voltage, 347VAC, Lumina RF, ZigBee, WiFi

DRC07-E30

GreenMAX® DRC Line Voltage Room Controller with interface to LumaCAN, Lumina RF, ZigBee, and WiFi networks, 347VAC, 60 Hz, 0-10V, line voltage

The GreenMAX® DRC Line Voltage room controller serves as the “brain” of GreenMAX DRC lighting control systems by coordinating the energy management functions within the room. Each room requires one room controller to connect with components such as load control devices, user interfaces, digital keypads, and sensors. Do you have a question about LED control, room control or lighting control systems? Contact us to learn more.

UPC Code: 078477380925
Country of Origin : China

Product Information

  • Mechanical Specifications

    Mounting Type : Ceiling Mount

  • Product Features

    Product Line : DRC

    Product Type : Room Controller

    Protocol : LumaCAN

  • Line voltage models can install into knockout or act as cover for a 4” square box—includes relay and 0-10V control
  • Connects to building WiFi network for configuration and communication between rooms, or is its own access point for direct connection
  • Emergency control—UL924 rated, monitors local normal power through the control input and ensures device is on upon normal power failure
  • UL2043 Plenum rated—for use in Chicago Plenum applications—see technical article
  • 0-10V control and power relay rated for all common load types:
    • LED
    • Fluorescent
    • Tungsten
    • Resistive
    • Motor loads
  • Power supply output short circuit protection
  • GreenMAX DRC is listed on the DesignLights Consortium® (DLC) Qualified Product List (QPL) for Networked Lighting Controls (NLC)

Related Videos

GreenMAX DRC Room Control

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications