Loading...

Tamper-Resistant Duplex Receptacle, 15 Amp, 125 Volt

DR15S-G

DISCONTINUED Suggested Replacement SKUs:

15 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, Decora Plus Duplex Receptacle, Straight Blade, Commercial Grade, Self Grounding, Tamper-Resistant, Side Wired, Steel Strap - BROWN

Color: Brown

UPC Code: 078477403877
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA 5-15R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1/2 HP

  • Electrical Specifications

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

  • Environmental Specifications

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Nylon

    Clamp Nuts : Zinc-Plated Steel

    Face Material : Nylon

    Ground Clips : Brass-Plated

    Grounding Screw : Brass 8-32

    Line Contacts : Brass Double Wipe .031 Thick

    Terminal Screws : Brass 10-32

    Yoke : Zinc-Plated Steel

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, White-Neutral

  • Product Features

    Amperage : 15 A

    Body Material : Nylon

    Color : Brown

    Face Material : Nylon

    Feature : Tamper-Resistant

    Grounding : Self-Grounding

    NEMA : 5-15R

    Pole : 2

    Standards and Certifications : UL/CSA

    Strap Material : Steel

    Termination : Side Wire

    Voltage : 125 VAC

    Warranty : 10-Year Limited

    Wire : 3

  • Standards and Certifications

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL498 : File E13399

  • In accordance with NEC Article 517.18(C) which requires tamper-resistant receptacles (or covers) in pediatric patient care locations, these receptacles are also suitable for use in pediatric, health care, daycare, psychiatric and other facilities used by children where limiting access to energized contacts is required. These devices are also suitable for any residential or commercial setting, such as children's rooms, where tamper-resistant receptacles are desired.
  • Built-In shutter barrier designed to limit improper insertion of small objects into receptacle contact slots. Allows easy insertion of properly rated plugs.
  • Constructed with impact-resistant thermoplastic cover and body to withstand abusive use in residential/commercial applications
  • Double-wipe power contacts for maximum conductivity and plug retention
  • Triple-combination screws for ease of use with slotted, Phillips, or Robertson-head screwdrivers
  • Side-wire termination accepts No. 14 to No. 10 AWG copper or copper-clad conductors
  • Green grounding screw and self-grounding clip for automatic grounding in grounded metal wallboxes
  • Shallow design for maximium wiring room in box
  • Convenient washer-type break-off plater ears for best flush alignment
  • Break-off fins allow easy two-circuit conversion
  • Backed by Leviton's Limited Ten-Year Warranty

Related Videos

Leviton Decora Devices

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications