15 Amp Decora Plus Duplex Receptacle/Outlet, Commercial Grade, Tamper-Resistant, Self-Grounding
DR15S-GGY
15 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, Decora Plus Duplex Receptacle, Straight Blade, Commercial Grade, Self Grounding, Tamper-Resistant, Side Wired, Steel Strap - GRAY
Color: Gray
Documents
Technical Information
-
General Information
UPC : 07847740388
Nema : 5-15R
AC Horsepower Ratings
At Rated Voltage : 1/2 HP
Electrical Specifications
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Environmental Specifications
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Clamp Nuts : Zinc-Plated Steel
Face Material : Nylon
Ground Clips : Brass-Plated
Grounding Screw : Brass 8-32
Line Contacts : Brass Double Wipe .031 Thick
Terminal Screws : Brass 10-32
Yoke : Zinc-Plated Steel
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, White-Neutral
Product Features
Amperage : 15 A
Body Material : Nylon
Color : Gray
Face Material : Nylon
Feature : Tamper-Resistant
Grounding : Self-Grounding
NEMA : 5-15R
Pole : 2
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Side Wire
Voltage : 125 VAC
Warranty : 10-Year Limited
Wire : 3
Standards and Certifications
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL498 : File E13399
Features & Benefits
- In accordance with NEC Article 517.18(C) which requires tamper-resistant receptacles (or covers) in pediatric patient care locations, these receptacles are also suitable for use in pediatric, health care, daycare, psychiatric and other facilities used by children where limiting access to energized contacts is required. These devices are also suitable for any residential or commercial setting, such as children's rooms, where tamper-resistant receptacles are desired.
- Built-In shutter barrier designed to limit improper insertion of small objects into receptacle contact slots. Allows easy insertion of properly rated plugs.
- Constructed with impact-resistant thermoplastic cover and body to withstand abusive use in residential/commercial applications
- Double-wipe power contacts for maximum conductivity and plug retention
- Triple-combination screws for ease of use with slotted, Phillips, or Robertson-head screwdrivers
- Side-wire termination accepts No. 14 to No. 10 AWG copper or copper-clad conductors
- Green grounding screw and self-grounding clip for automatic grounding in grounded metal wallboxes
- Shallow design for maximium wiring room in box
- Convenient washer-type break-off plater ears for best flush alignment
- Break-off fins allow easy two-circuit conversion
- Backed by Leviton's Limited Ten-Year Warranty