Decora Smart Zigbee 3.0 Certified 600W Dimmer
DG6HD-1BW
Leviton’s Decora Smart family of Zigbee enabled lighting controls are the perfect addition to any smart home automation system using a Zigbee hub, gateway, or controller. The DG6HD Decora Smart 600W Dimmer is Zigbee 3.0 certified and includes the latest in Zigbee technology for inter-operability and network security. Zigbee uses mesh networking technology to provide quick, reliable, and secure communication to a wide variety of Zigbee certified smart products such as sensors, thermostats, locks, and more. With the DG6HD, dim and brighten lights from 0-100% or turn lights on and off via the manual Decora rocker switch and dim/bright bar. The DG6HD can also be controlled wirelessly as part of a Zigbee network. The DG6HD is compatible with Incandescent and LED / CFL lighting loads. When paired with a Zigbee compatible hub, gateway, or controller, the DG6HD dimmer provides remote lighting control and can be included in scene-based lighting, schedules, and other home automation activities. Control lights from anywhere, reduce energy consumption, and enhance your home’s wellness with customized lighting – all by making your favorite light fixtures smart such as sconces or even chandeliers – simply replace your current light switch with the DG6HD and enroll it to your Zigbee hub, gateway, or controller of choice.
p.p1 {margin: 0.0px 0.0px 0.0px 0.0px; font: 12.0px 'Scene Std'; min-height: 14.0px} p.p2 {margin: 0.0px 0.0px 0.0px 0.0px; line-height: 10.1px; font: 10.0px 'Scene Std'; color: #181818} span.s1 {font: 12.0px 'Scene Std'; color: #000000}
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477269848
RoHS Compliant : Yes
Electrical Specifications
Load Rating : 300W LED/CFL, 600W Incand
Neutral Required : Yes
Termination : Wire Leads
Voltage : 120VAC, 50/60Hz
Material Specifications
Color : White
Optional Color Change Kits Available : Yes, DDKIT in Black, White, Light Almond, Ivory, Gray, and Brown
Strap Material : Metal
Product Features
Brand : Decora Smart Zigbee
Device Type : In-Wall Smart Dimmer
Grade : Residential
Hub Required : Yes
Standards and Certifications
Standards and Certification : UL, FCC, CSA, NOM, Zigbee 3.0
Warranty
Warranty : Five-Year Limited
Features & Benefits
- Rated for dimmable CFL and LED loads up to 300W
- Rated for incandescent loads up to 600W
- Soft fade on/off
- Status Light (bottom) and Brightness indicator lights (left side)
- Multi-location (3-way) dimming is achieved using up to 4 remote units, DD00R-DL.
- White wall plate included
- Dim / bright bar with air gap switch