Dimensions, Room Combine Station: 2 Rooms, 1 Movable Wall
D42CS-1W
Dimensions® Commercial Lighting Control Systems, Combine Station: 2 Rooms with 1 Movable Wall, Title 24 compliant, ASHRAE 90.1 compliant
A complete range of Decora® remote control stations are available for the Dimensions® D4200 commercial lighting control systems. Use with any of the Decora or Decora® Plus screwless wallplates.
UPC Code: 078477302279
Country of Origin : United States
Product Information
Product Features
Color : White
Product Line : D4000
Product Type : Combine Station
Protocol : Luma-Net
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Related Videos
Introduction
System Architecture
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors