Loading...

50 Amp, 250 Volt, Black & White Locking Flush Mount Receptacle, Industrial Grade

CS8269

50Amp, 250V AC, Non-NEMA, 2P, 3W, Black & White Locking Flush Mount Receptacle, Industrial Grade, Grounding, California-Style(CS) – BLACK

  • One piece contacts reduce friction and overheating
  • Unique cord clamp accepts wide range of cord sizes
  • Rugged nylon construction resists impact, sunlight, chemicals, and rough use
  • Industry exclusive limited lifetime warranty
UPC Code: 078477326084
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA Non-NEMA

Product Information

  • Electrical Specifications

    Amperage : 50 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage Withstand : 2000V minimum per UL 498

    Grounding : Grounding

    Maximum Working Voltage : 250V as rated

    Pole : 2

    Temperature Rise : Max 30ºC temp rise at full-rated current after 150 cycles of OL at 150% rated DC current

    Voltage : 250 VAC

    Wire : 3

  • Environmental Specifications

    Environment : Dry

    Flammability : Rated HB or better UL94

    Operating Temperature : -40°C to 75°C

  • Material Specifications

    Assembly Rivets : SS 302/304

    Back Cover : Reinforced Nylon

    Body and Contract Carrier : Reinforced Nylon

    Body Material : Impact Modified Nylon

    Box Terminal : 0.062inch thick Copper

    Center Pin : SS 302/304

    Color : Black

    Connector Contact - Binding Plate : 0.100inch thick Brass

    Connector Contact - Spring : 0.041inch thick Brass

    Contact Rivet : Brass

    Face Module : Reinforced Nylon

    Mounting Screws : SS 302/304

    Mounting Strap : Single piece SS 302/304

    Shroud : .062inch thick Nickel Plated Steel

    Terminal Set Screw : SS 302/304

  • Mechanical Specifications

    Product ID : Ratings and Catalogue No. molded into face

    Terminal Accom. : #10min to #6max AWG Solid or Stranded Wire (Stranded Wire for Ground only)

    Terminal ID : X, W, Y, Z and Green for ground

  • Product Features

    Brand : Black and White

    Color : Black

    Device Type : Locking Receptacle

    NEMA : Non-NEMA

  • Standards and Certifications

    CSA C22.2 No. 42 : File 152105

    NOM : 057

    RoHS : Compliant

    UL 498 : File E13399

    Warranty : Limited Lifetime Warranty

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications