Loading...

Colored Cord Clamp, Black & White

CLAMP-YL1

Yellow Colored Cord Clamp - For 15A Locking And 15 Or 20A Straight Blade Black & White Plugs And Connectors.

  • Quickly identify voltage/ configuration. Available colors include standard NEMA voltage color codes
  • Identify ownership at trade shows, entertainment venues, and other settings where equipment from multiple owners may be present, or to identify various cable length options within the same configuration
  • For use with Black & White® 15, 20, or 30 Amp, 3-Wire locking and 15 or 20 Amp straight blade plugs and connectors

Color: Yellow

UPC Code: 078477650295
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications